SLVSFI1A July 2021 – December 2021 TPS1HC100-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | GND | Power | Ground of device. Connect to resistor-diode ground network to have reverse battery protection. |
2 | EN | I | Input control for channel activation |
3 | DIAG_EN | I | Enable-disable pin for diagnostics, internal pulldown |
4 | FAULT | O | Open drain global fault output. Referred to FAULT, FLT, or fault pin. |
5 | LATCH | I | Thermal shutdown behavior, latch off or auto retry, internal pull down |
6 | SNS | O | Output corresponding sense value based on sense ratio |
7 | ILIM | O | Adjustable current limit. Short to ground or leave floating if external current limit is not used. |
8, 11, 14 | NC | N/A | No internal connection |
9, 10 | VOUT | Power | Output of high side switch, connected to load |
12, 13 | VBB | Power | Power supply |
Thermal Pad | Pad | — | Thermal Pad, internally shorted to ground |