SLVSFI1A July 2021 – December 2021 TPS1HC100-Q1
PRODUCTION DATA
Table 8-1 is when DIAG_EN is enabled. When DIAG_EN is low, current sense and FLT are disabled. The output is in high-impedance mode. Refer to Table 8-1 for details.
DIAG_EN | IN Condition | Protections and Diagnostics |
---|---|---|
HIGH | ON | See Fault Table |
OFF | ||
LOW | ON | Diagnostics disabled, protection normal SNS and FLT are high impedance |
OFF |
Conditions |
EN |
VOUT |
Latch |
FLT |
SNS |
Behavior |
Recovery |
---|---|---|---|---|---|---|---|
Normal |
L |
L |
x |
Hi-Z |
0 |
Normal | |
H |
VBB – ILOAD × RON |
x |
Hi-Z |
ILoad / Ksns |
Normal | ||
Overcurrent |
H |
VBB – ILIM × RLOAD |
x |
L |
VSNSFH |
Holds the current at the current limit until thermal shutdown or when the overcurrent event is removed. Typical deglitch time for device to recognize overcurrent fault and begin to act on it is 2.5 μs. | |
STG, Relative Thermal Shutdown, Absolute Thermal Shutdown |
H |
H/L |
L |
L |
VSNSFH |
Shuts down when devices hits relative or absolute thermal shutdown. Typical deglitch time for device to recognize overcurrent fault and begin to act on it is 2.5 μs. Typical deglitch time for device to recognize a TABS fault is 20 μs. |
Auto retries when THYS is met and it has been longer than tRETRY amount of time |
H |
H/L |
H |
L |
VSNSFH |
Shuts down when devices hits relative or absolute thermal shutdown. Typical deglitch time for device to recognize overcurrent fault and begin to act on it is 2.5 μs. Typical deglitch time for device to recognize a TABS fault is 20 μs. |
Stays off until latch or enable is toggled |
|
Open load, STB |
H |
H |
x |
Hi-Z |
ILoad / KSNS = ~0 |
Normal behavior, user can judge through SNS pin output if it is an open load or not. | |
L |
H |
x |
L |
VSNSFH |
Internal pullup resistor is active. If VBB – VOUT < VOL then fault active. Typical deglitch time before fault is indicated is 700 μs. |
Clears when fault goes away |
|
Reverse Polarity |
x |
x |
x |
x |
x |
Channel turns on to lower power dissipation. Current into ground pin is limited by external ground network. |
Fault Condition |
Deglitch Time |
---|---|
ILIM |
2.5 µs |
TREL |
2.5 µs |
TABS |
20 µs |
Open load |
700 µs |