SLVSFI1A July   2021  – December 2021 TPS1HC100-Q1

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
    1. 5.1 Recommended Connections for Unused Pins
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 SNS Timing Characteristics
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Accurate Current Sense
      2. 8.3.2 Programmable Current Limit
        1. 8.3.2.1 Capacitive Charging
      3. 8.3.3 Inductive-Load Switching-Off Clamp
      4. 8.3.4 Full Protections and Diagnostics
        1. 8.3.4.1  Short-Circuit and Overload Protection
        2. 8.3.4.2  Open-Load and Short-to-Battery Detection
        3. 8.3.4.3  Short-to-Battery Detection
        4. 8.3.4.4  Reverse-Polarity and Battery Protection
        5. 8.3.4.5  Latch-Off Mode
        6. 8.3.4.6  Thermal Protection Behavior
        7. 8.3.4.7  UVLO Protection
        8. 8.3.4.8  Loss of GND Protection
        9. 8.3.4.9  Loss of Power Supply Protection
        10. 8.3.4.10 Reverse Current Protection
        11. 8.3.4.11 Protection for MCU I/Os
      5. 8.3.5 Diagnostic Enable Function
    4. 8.4 Device Functional Modes
      1. 8.4.1 Working Mode
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Dynamically Changing Current Limit
        2. 9.2.2.2 AEC Q100-012 Test Grade A Certification
        3. 9.2.2.3 EMC Transient Disturbances Test
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
      1. 11.2.1 Without a GND Network
      2. 11.2.2 With a GND Network
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Maximum continuous supply voltage, VBB 28 V
Load dump voltage, VLD ISO16750-2:2010(E) 36 V
Reverse Polarity Voltage Maximum duration 3 minutes –18 V
Enable pin current, IEN –1 20 mA
Enable pin voltage, VEN –1 7 V
Diagnostic Enable pin current, IDIA_EN –1 20 mA
Diagnostic Enable pin voltage, VDIA_EN –1 7 V
Sense pin current, ISNS –100 10 mA
Sense pin voltage, VSNS –1 5.5 V
Latch pin current, ILATCH –1 10 mA
Latch pin voltage, VLATCH –1 7 V
FLT pin current, IFLT –30 10 mA
FLT pin voltage, VFLT –0.3 7 V
Reverse ground current, IGND VBB < 0 V –50 mA
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute maximum rated conditions for extended periods may affect device reliability.