SLVSFI1A July 2021 – December 2021 TPS1HC100-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDR | Channel Turnon delay time (from Standby) | VBB = 13.5 V, RL = 10 Ω 50% of EN to 10% of VOUT | 10 | 40 | 55 | µs |
tDR | Channel Turnon delay time (from Active) | VBB = 13.5 V, RL = 10Ω 50% of EN to 10% of VOUT | 10 | 30 | 45 | µs |
tDF | Channel Turnoff delay time | VBB = 13.5 V, RL = 10 Ω 50% of EN to 90% of VOUT | 10 | 30 | 45 | µs |
SRR | VOUT rising slew rate | VBB = 13.5 V, 20% to 80% of VOUT, RL = 10 Ω |
0.1 | 0.25 | 0.5 | V/µs |
SRF | VOUT falling slew rate | VBB = 13.5 V, 80% to 20% of VOUT, RL = 10 Ω |
0.1 | 0.25 | 0.5 | V/µs |
fmax | Maximum PWM frequency(1) | 0.4 | 2 | kHz | ||
tON | Channel Turnon time | VBB = 13.5 V, RL = 10 Ω 50% of EN to 80% of VOUT | 30 | 70 | 145 | µs |
tOFF | Channel Turnoff time | VBB = 13.5 V, RL = 10Ω 50% of EN to 20% of VOUT | 39 | 70 | 145 | µs |
tON - tOFF | Turnon and off matching | 1ms enable pulse VBB = 13.5 V, RL = 10 Ω | –30 | 30 | µs | |
200-µs enable pulse, VBB = 13.5 V, RL = 10 Ω, |
–30 | 30 | µs | |||
ΔPWM | PWM accuracy - average load current | 200-µs enable pulse (1ms period), VBB = 13.5 V, RL = 10 Ω |
–25 | 25 | % | |
≤500Hz, 50% Duty cycle VBB = 13.5 V, RL = 10 Ω |
–10 | 10 | % | |||
EON | Switching energy losses during turnon | VBB = 13.5 V, RL = 10 Ω | 0.5 | mJ | ||
EOFF | Switching energy losses during turnoff | VBB = 13.5 V, RL = 10 Ω | 0.5 | mJ |