SLVSFJ9 September 2021 TPS25854-Q1 , TPS25855-Q1
PRODUCTION DATA
DEVICE NUMBER | TPS25854-Q1 | TPS25855-Q1 |
---|---|---|
Type-C ports number | Single | Single |
DC/DC converter switching frequency range | 200 kHz to approximately 800 kHz | 200 kHz to approximately 3 MHz |
Thermistor Input (TS) | Yes | Yes |
Fault event indication | Yes | Yes |
Thermal warning indication | Yes | Yes |
External clock synchronization | Yes, range 200 kHz to 800 kHz | Yes, range 200 kHz to 3 MHz |
BC1.2 DCP | Yes | Yes |
Apple or Samsung charging scheme | Yes | Yes |
Cable compensation | Yes, maximum 400 mV | Yes, maximum 400 mV |
Selectable output voltage | No(3) | No(3) |
Adjustable output short current limit | Yes | Yes |
FPWM/PFM | FPWM | FPWM |
DCDC always ON (EN pull High) | Yes | Yes |
Spread spectrum | Yes | Yes |
Package | QFN-25 3.5 mm × 4.5mm | QFN-25 3.5 mm × 4.5 mm |