SLVSFL4 June 2020 TPS2124
PRODUCTION DATA.
Pins | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
VIN1 , VIN2 | Input Voltage Range (1) | IN1, IN2 | 2.8 | 22 | V |
VOUT | Output Voltage Range | OUT | 0 | 22 | V |
VOV1 , VOV2 | Overvoltage Pin Voltage | OV1, OV2 | 0 | 5.5 | V |
VPRI , VSEL | Control Pin Voltage | PRI, SEL | 0 | 5.5 | V |
VST | Control Pin Voltage | ST | 0 | 5.5 | V |
RST | Status Pin Pull Up Resistance | ST | 6 | 20 | kΩ |
RILM | Current Limit Resistance | ILM | 46 | 137 | kΩ |
CSS | Soft-start Capacitor Voltage Rating | SS | 4 | V | |
IIN1 , IIN2 | Continuous Input Current | IN1, IN2 | 2 | A | |
TJ | Junction temperature | - | -40 | 125 | °C |