SLVSFM6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
The TPS65994AD supports the DisplayPort alternate mode as a DP source . It is recommended to use the virtual HPD functionality through I2C. However, the TPS65994AD also supports the HPD converter functions on GPIO pins (See Table 8-3). The core will translate PD messaging events onto the HPD pin.