SLVSFM6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
Most Type-C dongles (video and data) draw less than 900 mA and supplying 1.5 A on each Type-C port is sufficient for a notebook supporting USB and DisplayPort. Table 9-3 shows the PDO for the Type-C port.
SOURCE PDO | PDO TYPE | VOLTAGE | CURRENT |
---|---|---|---|
PDO1 | Fixed | 5 V | 1.5 A |