SLVSFM6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN_3V3, Px_VBUS | ||||||
VVIN3V3_UVLO | voltage required on VIN_3V3 for power on | rising, VPx_VBUS=0 | 2.56 | 2.66 | 2.76 | V |
falling, VPx_VBUS=0 | 2.44 | 2.54 | 2.64 | |||
hysteresis | 0.12 | |||||
VVBUS_UVLO | UVLO comparator for Px_VBUS | rising | 3.6 | 3.9 | V | |
falling | 3.5 | 3.8 | ||||
hysteresis | 0.1 | |||||
LDO_3V3, LDO_1V5 | ||||||
VLDO_3V3 | voltage on LDO_3V3 | VVIN_3V3 = 0V, ILDO_3V3 ≤ 5 mA, VPA_VBUS ≥ 3.9V or VPB_VBUS ≥ 3.9V | 2.7 | 3.4 | 3.6 | V |
RLDO_3V3 | Rdson of VIN_3V3 to LDO_3V3 | ILDO_3V3=50mA | 1.5 | Ω | ||
VLDO_1V5 | Output voltage of LDO_1V5 | up to maximum internal loading condition. | 1.55 | V |