SLVSFO5D April   2020  – January 2023 TLV841

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Timing Diagrams
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Input Voltage (VDD)
        1. 8.3.1.1 VDD Hysteresis
        2. 8.3.1.2 VDD Transient Immunity
      2. 8.3.2 SENSE Input (TLV841S)
        1. 8.3.2.1 SENSE Hysteresis
        2. 8.3.2.2 Immunity to SENSE Pin Voltage Transients
      3. 8.3.3 User-Programmable Reset Time Delay for TLV841C only
      4. 8.3.4 Manual Reset (MR) Input for TLV841M only
      5. 8.3.5 Output Logic
        1. 8.3.5.1 RESET Output, Active-Low
        2. 8.3.5.2 RESET Output, Active-High
    4. 8.4 Device Functional Modes
      1. 8.4.1 Normal Operation (VDD > VPOR)
      2. 8.4.2 Below Power-On-Reset (VDD < VPOR)
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves: TLV841EVM
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Nomenclature
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Support Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Description

TLV841 is a nano power, precision voltage supervisor with ±0.5% threshold accuracy in an ultra small DSBGA package. The TLV841 offers three pinout variants (S, M, C) to provide many unique options in the smallest total solution size in its class. Built-in hysteresis along with fixed or programmable (TLV841C) reset delay prevent false reset signals when monitoring a voltage rail or push button signals. On active-low outputs of TLV841S, increasing the voltage threshold hysteresis can be achieved by adding an external resistor between the SENSE and RESET pins. TLV841 with its precision performance, low power consumption, and best in-class features in the smallest compact form factor, offers an ideal solution for wide range battery powered applications such as personal and consumer products.

The separate VDD and SENSE (TLV841S) pins allow for the redundancy sought by high-reliability systems. SENSE is decoupled from VDD and can monitor rail voltages other than VDD or can be used as a push-button input. Optional use of external resistors are supported by the high impedance input of the SENSE pin. TLV841S offers fixed reset delay timing options with no need of an external capacitor. TLV841C allows programmable reset time delay including a minimum delay when the CT pin is left floating. TLV841M offers a separate manual reset (MR) pin to force a reset condition with an external signal or be used as a push button input. TLV841M can be setup for VDD and MR pin monitoring to create a simple two-channel supervisor solution. TLV841 operates over a temperature range of -40°C to +125°C (TA).

Device Information
PART NUMBER PACKAGE (1) BODY SIZE (NOM)
TLV841 DSBGA (4) 0.73 mm × 0.73 mm
For package details, see the mechanical drawing addendum at the end of the data sheet.
Typical Application Circuit
Typical Supply Current