SLVSFO5D April 2020 – January 2023 TLV841
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
COMMON PARAMETERS | ||||||||
VADJ-VIT– | Negative-going input threshold for TLV841Sxxx01 ADJ version | 0.505 | V | |||||
VIT– | Negative-going input threshold range Fixed threshold version (1) |
0.8 | 4.9 | V | ||||
VIT–_ACC | Negative-going input threshold accuracy | VIT– = 0.505 V (TLV841Sxx01) or 0.8 V to 1.7 V (Fixed threshold) | -2.5 | ±0.5 | 2.5 | % | ||
VIT– = 1.8 V to 4.9 V (Fixed threshold) | -2 | ±0.5 | 2 | |||||
VHYS | Hysteresis on VIT– pin | VIT– = 0.505 V and 0.8 V | 3 | 5 | 8 | % | ||
VIT– = 0.9 V to 4.9 V | 3 | 5 | 7 | |||||
VPOR | Power on reset voltage (2) | TLV841xxxLxx | VOL(MAX) = 300 mV I RESET(Sink) = 15 µA |
700 | mV | |||
TLV841xxxHxx | VOH(MIN) = 0.8VDD IRESET(Source) = 15 µA |
900 | ||||||
VOL | Low level output voltage | VDD = 0.85 V I RESET(Sink) = 15 µA IRESET(Sink) = 15 µA |
300 | mV | ||||
VDD = 3.3 V I RESET(Sink) = 2 mA IRESET(Sink) = 2 mA |
300 | mV | ||||||
VDD = 5.5 V I RESET(Sink) = 2 mA IRESET(Sink) = 2 mA |
300 | mV | ||||||
VOH | High level output voltage | VDD = 1 V I RESET(Source) = 15 µA IRESET(Source) = 15 µA |
0.8VDD | V | ||||
VDD = 1.8 V I RESET(Source) = 500 µA IRESET(Source) = 500 µA |
0.8VDD | V | ||||||
VDD ≥ 3.3 V I RESET(Source) = 2 mA IRESET(Source) = 2 mA |
0.8VDD | V | ||||||
Ilkg(OD) | Open-Drain output leakage current | VDD = VPULLUP = 5.5 V | TA = –40℃ to 85℃ | 10 | 100 | nA | ||
10 | 350 | |||||||
IDD | Supply current into VDD pin | Supply current into VDD pin | VDD = 5.5 V VIT– = 1.9 V to 4.9 V |
0.125 | 1 | µA | ||
TLV841S | ||||||||
ISENSE | Current into SENSE pin, fixed threshold variant | VDD = VSENSE = 5.5 V VIT– = 0.8 V to 4.9 V |
0.025 | 0.1 | µA | |||
Current into SENSE pin, ADJ variant | VDD = VSENSE = 5.5 V VIT– = 0.505 V |
0.025 | 0.05 | |||||
TLV841M | ||||||||
V MR_L | Manual reset logic low input | 0.3VDD | V | |||||
V MR_H | Manual reset logic high input | 0.7VDD | V | |||||
R MR | Manual reset internal pull-up resistance | 100 | kΩ | |||||
TLV841C | ||||||||
RCT | CT pin internal resistance | 410 | 500 | 590 | kΩ |