SLVSFQ6A November 2020 – June 2021 TPS2640
PRODUCTION DATA
With the device configured in current limit operation and when the overload condition exists for more than tPGOODF, 875 μs (typical), the FLT asserts to warn of impending turnoff of the internal FETs due to the subsequent thermal shutdown event. Figure 9-15 and Figure 9-16 depict this behavior. The FLT signal remains asserted until the fault condition is removed and the device resumes normal operation.
RILIM = 12 kΩ |
RILIM = 12 kΩ MODE pin connected to RTN |
Load transient event from 37 Ω to 15 Ω |
RILIM = 12 kΩ |
RILIM = 12 kΩ MODE pin connected to RTN |
Load transient event from 37 Ω to 15 Ω |