SLVSFR1 August 2020 TPS25980
PRODUCTION DATA
To indicate a successful start-up, the load circuit must provide a handshake signal to TPS25980x by pulling down the LDSTRT pin within the time set by the capacitor CLDSTRT on the LDSTRT pin. Once the PG asserts, the device sources 2-μA current into CLDSTRT. For a successful handshake, the load circuit must pull-down the LDSTRT pin before CLDSTRT charges up to 1.2 V.
For the design requirement of 60-ms handshake delay, use Equation 23 to calculate CLDSTRT
Choose closest available standard value: 0.1 µF, 10 %.