SLVSFR3B april 2022 – june 2023 TPSI2140-Q1
PRODUCTION DATA
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
VVDD | Primary side supply voltage(1) | 4.5 | 20 | V | |
VEN | Enable voltage(1) | 0 | 20 | V | |
VS2-S1 | Switch input voltage | –1200 | 1200 | V | |
IS1,S2 | Switch current | –50 | 50 | mA | |
TA | Ambient operating temperature | –40 | 125 | °C | |
TJ | Junction operating temperature | –40 | 150 | °C |