SLVSFT0A July 2021 – December 2021 TPS22992
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = 3.3V | ||||||
tON | Turn ON time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 1560 | us | ||
tRISE | Rise time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 1010 | us | ||
tD | Delay time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 547 | us | ||
tFALL | Fall time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 224 | us | ||
tOFF | Turn OFF time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 14.1 | us | ||
VIN = 1.8V | ||||||
tON | Turn ON time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 1090 | us | ||
tRISE | Rise time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 581 | us | ||
tD | Delay time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 505 | us | ||
tFALL | Fall time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 223 | us | ||
tOFF | Turn OFF time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 15.1 | us | ||
VIN = 1.2V | ||||||
tON | Turn ON time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 903 | us | ||
tRISE | Rise time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 406 | us | ||
tD | Delay time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 498 | us | ||
tFALL | Fall time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 223 | us | ||
tOFF | Turn OFF time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 15.3 | us | ||
VIN = 0.8V | ||||||
tON | Turn ON time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 774 | us | ||
tRISE | Rise time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 284 | us | ||
tD | Delay time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 489 | us | ||
tFALL | Fall time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 222 | us | ||
tOFF | Turn OFF time | RL = 10 Ω, CL = 10 uF, CT = 1000 pF | 15.1 | us |