SLVSFU7B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
The TPS929240-Q1 provides internal analog comparator to monitor the supply voltage for undervoltage protection in FAIL-SAFE state.
If the supply voltage falls below the internal threshold, V(SUPUV_th_falling), the device pulls the ERR pin low with constant current sink to report the fault and set flag registers including FLAG_SUPUV and FLAG_ERR to 1.
The supply undervoltage detection is used to disable all current output. When V(SUPPLY) is lower than the threshold V(SUPUV_th_falling), the device disables every outputs to avoid the unwanted LED flickering or output fault triggered improperly. When the voltage applied on SUPPLY pin rises above the threshold V(SUPUV_th_rising), the TPS929240-Q1 enables all current outputs automatically.
The fault is latched in flag registers. When the supply voltage rises above V(SUPUV_th_rising), the TPS929240-Q1 releases ERR pin and the master controller must write register CLRFAULT to 1 to clear FLAG_SUPUV and FLAG_ERR. The CLRFAULT bit automatically returns to 0.