SLVSFU7B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
When the TPS929240-Q1 as a slave device receives a non-broadcast frame, it first verifies the CRC byte. After CRC check is succeeded, the TPS929240-Q1 sends out the device status of FLAG_ERR register byte followed by CRC byte. The response is disabled by setting register ACKEN to 0. The response sent from TPS929240-Q1 is enabled by default.
Every communication requires CRC verification to make sure the integrity for the data transaction. In broadcast mode, TPS929240-Q1 does not send out a response.