SLVSFU7B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
The first byte data sent from master controller to TPS929240-Q1 is synchronization frame (SYNC). The master controller sends the clock signal to TPS929240-Q1 through outputting 01010101 binary code in first frame. The TPS929240-Q1 adaptively uses the same clock to communicate with master by synchronization of internal high frequency clock. To avoid clock drift over time, the synchronization byte is always required for each new instruction transaction on FlexWire interface. With this approach, the communication reliability is improved, and the cost for external crystal oscillator is saved. Figure 6-13 is the timing diagram for synchronization frame and device address frame.