SLVSFU7B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
SUPPLY, VBAT | Device supply voltage | –0.3 | 45 | V |
FS0, FS1 | High-voltage input | –0.3 | V(VBAT) + 0.3 | V |
OUTXn | High-voltage outputs | –0.3 | V(SUPPLY) + 0.3 | V |
ERR | High-voltage output | –0.3 | 22 | V |
ADDR2, ADDR1, ADDR0, REF, RX | Low-voltage input | –0.3 | 5.5 | V |
VLDO, TX | Low-voltage output | –0.3 | 5.5 | V |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |