The TPS62843 is a high-efficiency, step-down converter family with ultra-low operating quiescent current of typically 275nA. The device features a 4nA shutdown (typical) current when disabled.
The device uses DCS-Control with a low and RF-friendly output voltage ripple to power radios.
The device operates with a typical switching frequency of 1.5MHz and extends a high efficiency at light-load down to 100μA load current and below.
3 × 18 pre-defined output voltages can be selected by connecting a resistor to the VSET pin, making the family usable across various applications with a minimum set of passive components.
PART NUMBER(2) | VOUT RANGE | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|---|
TPS628436 | 0.4V – 0.8V | YKA (DSBGA, 6) | 0.80mm × 1.05mm × 0.40mm |
TPS628437 | 0.8V – 1.8V | ||
TPS628438 | 1.8V – 3.6V | ||
TPS628436 | 0.4V – 0.8V | DRL (SOT563, 6) | 1.6mm × 1.6mm × 0.6mm |
TPS628437 | 0.8V – 1.8V | ||
TPS628438 | 1.8V – 3.6V |