SLVSFU8C January 2022 – June 2024 TPS62843
PRODUCTION DATA
To avoid misoperation of the device at low input voltages, an undervoltage lockout (UVLO) comparator monitors the supply voltage. The UVLO comparator shuts down the device at an input voltage of 1.7V (maximum) with falling VIN. The device starts at an input voltage of 1.8V (maximum) rising VIN. After the device re-enters operation out of an undervoltage lockout condition, the device behaves like it does being enabled. The internal control logic is powered up and the external resistor at the VSET pin is read out.