SLVSFU8C January 2022 – June 2024 TPS62843
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage | VIN | -0.3 | 6 | V |
Pin voltage | SW, DC | -0.3 | VIN+0.3V | V |
Pin voltage | SW, transient < 10 ns, while switching | -2.5 | 9 | V |
Pin voltage | VSET | -0.3 | 6 | V |
Pin voltage | EN | -0.3 | 6 | V |
Pin voltage | VOS | -0.3 | 5 | V |
TJ | Operating junction temperature | -40 | 150 | °C |
Tstg | Storage temperature | -55 | 150 | °C |