SLVSFX8A March 2021 – March 2022 TPS2521
PRODUCTION DATA
The TPS2521xx is a 2.7-V to 5.7-V, 4-A eFuse that is typically used for power rail protection applications. The device can withstand maximum input voltage of 28 V with adjustable undervoltage lockout and fast overvoltage clamp protection. The device provides ability to control inrush current and protection against input reverse polarity as well as reverse current conditions. The device can be used in a variety of systems such as adapter input protection, storage – eSSD/cSSD, e-meters, smart speakers, headphones, USB power accessories. The design procedure explained in the subsequent sections can be used to select the supporting component values based on the application requirement. Additionally, a spreadsheet design tool, TPS2521x Design Calculator, is available in the web product folder.