SLVSFX8A March 2021 – March 2022 TPS2521
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Input supply voltage (VIN) | 5 V |
Undervoltage threshold (VIN(UV)) | 4 V |
Overvoltage clamp (VIN(OVC)) | 5.7 V |
Output Power Good threshold (VPG) | 4.5 V |
Output capacitance (COUT) | 10 μF |
Output Slew Rate (SR) | 2 V/ms |
Max continuous current | 3 A |
Overcurrent response | Current limit |
Current limit threshold (ILIM) | 3.5 A |
Load transient blanking interval (tITIMER) | 2 ms |
Fault response | Latch-off |