SLVSFX8A March 2021 – March 2022 TPS2521
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Maximum Input Voltage Range, –40℃ ≤ TJ ≤ 125℃ | IN | max(–15, VOUT – 21) | 28 | V |
Maximum Input Voltage Range, –10℃ ≤ TJ ≤ 125℃ | max(–15, VOUT – 22) | 28 | V | ||
VOUT | Maximum Output Voltage Range, –40℃ ≤ TJ ≤ 125℃ | OUT | –0.3 | min (28, VIN + 21) | |
Maximum Output Voltage Range, –10℃ ≤ TJ ≤ 125℃ | –0.3 | min (28, VIN + 22) | |||
VOUT,PLS | Minimum Output Voltage Pulse (< 1 µs) | OUT | –0.8 | ||
VEN/UVLO | Maximum Enable Pin Voltage Range (2) | EN/UVLO | –0.3 | 6.5 | V |
VOVCSEL | Maximum OVCSEL Pin Voltage Range | OVCSEL | Internally Limited | V | |
VdVdT | Maximum dVdT Pin Voltage Range | dVdt | Internally Limited | V | |
VITIMER | Maximum ITIMER Pin Voltage Range | ITIMER | Internally Limited | V | |
VPGTH | Maximum PGTH Pin Voltage Range (2) | PGTH | –0.3 | 6.5 | V |
VPG | Maximum PG Pin Voltage Range | PG | –0.3 | 6.5 | V |
VILM | Maximum ILM Pin Voltage Range | ILM | Internally Limited | V | |
IMAX | Maximum Continuous Switch Current | IN to OUT | Internally Limited | A | |
TJ | Junction temperature | Internally Limited | °C | ||
TLEAD | Maximum Lead Temperature | 300 | °C | ||
TSTG | Storage temperature | –65 | 150 | °C |