SLVSG57 August 2021 TPS1653
PRODUCTION DATA
The TPS16530 is an easy to use,
positive 58-V,
4.5-A eFuse with a 31-mΩ integrated
FET. Protection for the load, source and eFuse itself are provided along with
adjustable features such as accurate overcurrent protection, fast short circuit
protection, output slew rate control and undervoltage lockout. PGOOD can be used for
enable and disable control of the downstream DC-DC converters.
The enable pin provides external control for enabling and disabling the internal FET. The shutdown pin can be used for putting the device in low power shutdown mode. For system status monitoring and downstream load control, the device provides fault and a precise current monitor output. The MODE pin allows flexibility to configure the device between the two current-limiting fault responses (latch off and auto-retry).
The devices are available in 20-pin
HTSSOP
and 24-pin VQFN packages and are specified over
a –40°C to +125°C temperature range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS16530 | VQFN (24) | 4.00 mm × 4.00 mm |
TPS16530 | HTSSOP (20) | 6.50 mm × 4.40 mm |