SLVSG57 August 2021 TPS1653
PRODUCTION DATA
With the TPS16530, a simple 48-V power supply path protection can be realized for telecom radios. Figure 9-8 shows the simplified schematic for this. For start-up with negative gate voltage drive at GaN FETs, TI recommends to use appropriate resistors for biasing the gate of GaN FETs to keep VOUT > –0.2 V and IOUT < 70 μA from TPS16530.
Protection features with this configuration include: