SLVSG57 August 2021 TPS1653
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
IN, P_IN | Input Voltage | 4.5 | 58 | V | |
OUT, UVLO, PGOOD, FLT | 0 | 58 | |||
EN, dVdT, IMON, MODE | 0 | 4 | |||
SHDN | 0 | 5 | |||
ILIM | Resistance | 4 | 30 | kΩ | |
IMON | Resistance | 1 | |||
IN, P_IN, OUT | External Capacitance | 0.1 | µF | ||
dVdT | 10 | nF | |||
TJ | Operating Junction temperature | –40 | 25 | 125 | °C |