SLVSG94C November 2023 – June 2024 TPS62914 , TPS62916 , TPS62918
PRODUCTION DATA
This S-CONF pin configures the device based on the resistor value. This pin is read after EN/SYNC goes high. The device configuration cannot be changed during operation. The S-CONF value is re-read if EN is pulled below 200 mV or if VIN falls below UVLO. Table 6-1 shows the configuration options of switching frequency, spread spectrum modulation, output discharge, and synchronization.
To make sure the internal circuit detects the resistor value correctly, minimize the distance between the resistor and the S-CONF pin and do not place any capacitors on the S-CONF pin.
S-CONF | SWITCHING FREQUENCY | SPREAD SPECTRUM | OUTPUT DISCHARGE | SYNC |
---|---|---|---|---|
VIN | 2.2 MHz | OFF | OFF | No |
GND | 1 MHz | OFF | OFF | No |
4.87 kΩ | 1.4 MHz | OFF | OFF | No |
6.04kΩ | 1.4 MHz | OFF | OFF | 1.2 MHz to 1.6 MHz |
7.5 kΩ | 2.2 MHz | OFF | OFF | 1.9 MHz to 2.42 MHz |
9.31 kΩ | 1 MHz | OFF | OFF | 0.9 MHz to 1.2 MHz |
11.5kΩ | 1 MHz | Random | OFF | No |
14.3 kΩ | 1.4 MHz | Random | OFF | No |
18.2 kΩ | 2.2 MHz | Random | OFF | No |
22.1 kΩ | 1 MHz | OFF | ON | No |
27.4 kΩ | 1.4 MHz | OFF | ON | No |
34kΩ | 2.2 MHz | OFF | ON | No |
42.2 kΩ | 1 MHz | OFF | ON | 0.9 MHz to 1.2 MHz |
52.3 kΩ | 1.4 MHz | OFF | ON | 1.2 MHz to 1.6 MHz |
64.9kΩ | 2.2 MHz | OFF | ON | 1.9 MHz to 2.42 MHz |
80.6 kΩ | 1 MHz | Random | ON | No |
100 kΩ | 1.4 MHz | Random | ON | No |
124 kΩ | 2.2 MHz | Random | ON | No |