SLVSGC1B December 2021 – August 2024 TPS63901
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI | Supply voltage | 1.8 | 5.5 | V | ||
VO | Output voltage | 1.8 | 5.0 | V | ||
CI | Input capacitance (VI = 2.5 V to 5 V, VO = 3.3 V, IO = 0.4 A)(1) | 5 | µF | |||
CO | Output capacitance (VI = 2.5 V to 5 V, VO = 3.3 V, IO = 0.4 A)(1) | 10 | µF | |||
C(CFG) | Capacitance (CFG1, CFG2, CFG3) | 10 | pF | |||
L | Inductance | 2.2 | µH | |||
ISAT | Inductor saturation current rating | Unlimited current setting | 2 | A | ||
≤ 100-mA current settings | 1 | |||||
TA | Operating ambient temperature | –40 | 85 | °C | ||
TJ | Operating junction temperature | –40 | 125 | °C |