SLVSGH5B March 2023 – June 2024 ADC12DJ5200SE
PRODUCTION DATA
The ADC12DJ5200SE has 3 ADC channels, each consisting of 2 ADC cores. Two of the ADC channels are active while one channel is offline for calibration. The cores are interleaved for higher sampling rates and the channels are swapped on-the-fly for calibration as required by the operating mode. The two active channels can be interleaved to double the sample rate. This section highlights the theory and key features of the ADC cores.