SLVSGI0C September 2022 – June 2024 DRV8411
PRODUCTION DATA
Table 9-2 lists the design input parameters for system design.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor supply voltage | VM | 7 V |
Motor winding resistance | RL | 7.8 Ω |
Motor winding inductance | LL | 500 µH |
Motor RMS current | IRMS | 600 mA |
Motor start-up current | ISTART | 900 mA |
Target trip current | ITRIP | 1 A |
Trip current reference voltage (internal voltage) | VTRIP | 200 mV |