Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)
±2000
V
Charged device model (CDM), per JEDEC specification JESD22-C101(2)
±500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Pins listed as ±2000 V may actually have higher performance.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Pins listed as ±500 V may actually have higher performance.