SLVSGI0C September 2022 – June 2024 DRV8411
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage | VM | 1.65 | 11 | V | |
VIN | Logic input voltage | nSLEEP, AIN1, AIN2, BIN1, BIN2 | 0 | 5.5 | V | |
fPWM | PWM frequency | AIN1, AIN2, BIN1, BIN2 | 0 | 100 | kHz | |
VOD | Open drain pullup voltage | nFAULT | 0 | 5.5 | V | |
IOD | Open drain output current | nFAULT | 0 | 5 | mA | |
IOUT(1) | Peak output current | OUTx | 0 | IOCP,min | A | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |