SLVSGJ9 May   2024 DRV7308

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Absolute Maximum Ratings
  7. ESD Ratings
  8. Recommended Operating Conditions
  9. Thermal Information
  10. Electrical Characteristics
  11. 10Timing Diagrams
  12. 11Typical Characteristics
  13. 12Detailed Description
    1. 12.1 Overview
    2. 12.2 Functional Block Diagram
    3. 12.3 Feature Description
      1. 12.3.1 Output Stage
      2. 12.3.2 Input Control Logic
      3. 12.3.3 ENABLE (EN) Pin Function
      4. 12.3.4 Temperature Sensor Output (VTEMP)
      5. 12.3.5 Brake Function
      6. 12.3.6 Slew Rate Control (SR)
      7. 12.3.7 Dead Time
      8. 12.3.8 Current Limit Functionaity (ILIMIT)
      9. 12.3.9 Pin Diagrams
        1. 12.3.9.1 Four-Level Input Pin
        2. 12.3.9.2 Open-Drain Pin
        3. 12.3.9.3 Logic-Level Input Pin (Internal Pulldown)
    4. 12.4 Protections
      1. 12.4.1 GVDD Undervoltage Lockout
      2. 12.4.2 Bootstrap Undervoltage Lockout
      3. 12.4.3 Current Limit Protection
      4. 12.4.4 GaNFET Overcurrent Protection
      5. 12.4.5 Thermal Shutdown (OTS)
  14. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  15. 14Revision History
  16. 15Mechanical, Packaging, and Orderable Information
    1. 15.1 Tape and Reel Information

Description

The DRV7308 is a three-phase intelligent power module (IPM) that consists of 205mΩ, 650V e-mode Gallium-Nitride (GaN) for driving three-phase BLDC/PMSM motors up to 450V DC rails. The applications include field-oriented control (FOC), sinusoidal current control, and trapezoidal (six step) current control of BLDC motors. The device helps to achieve more than 99% efficiency for a 3-phase modulated, FOC-driven, 250W motor drive application in a QFN 12mm x 12mm package at 20kHz switching frequency, eliminating the need for heat sink. The device helps to achieve ultra quiet operation, with very low dead time. The integrated bootstrap rectifier with bootstrap current limit, eliminates the need for an external bootstrap diode.

Note: For safety, TI recommends the use of isolated test equipment with overvoltage and overcurrent protection. TI recommends using a safety enclosure when operating the device.
Package Information
PART NUMBER PACKAGE (1) PACKAGE SIZE (2)
DRV7308 REN (VQFN, 65) 12.00mm x 12.00mm
For more information, see the Mechanical, Packaging, and Orderable Information.
The package size (length × width) is a nominal value and includes pins, where applicable.
DRV7308 Simplified Schematic Simplified Schematic