SLVSGJ9
May 2024
DRV7308
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Absolute Maximum Ratings
6
ESD Ratings
7
Recommended Operating Conditions
8
Thermal Information
9
Electrical Characteristics
10
Timing Diagrams
11
Typical Characteristics
12
Detailed Description
12.1
Overview
12.2
Functional Block Diagram
12.3
Feature Description
12.3.1
Output Stage
12.3.2
Input Control Logic
12.3.3
ENABLE (EN) Pin Function
12.3.4
Temperature Sensor Output (VTEMP)
12.3.5
Brake Function
12.3.6
Slew Rate Control (SR)
12.3.7
Dead Time
12.3.8
Current Limit Functionaity (ILIMIT)
12.3.9
Pin Diagrams
12.3.9.1
Four-Level Input Pin
12.3.9.2
Open-Drain Pin
12.3.9.3
Logic-Level Input Pin (Internal Pulldown)
12.4
Protections
12.4.1
GVDD Undervoltage Lockout
12.4.2
Bootstrap Undervoltage Lockout
12.4.3
Current Limit Protection
12.4.4
GaNFET Overcurrent Protection
12.4.5
Thermal Shutdown (OTS)
13
Layout
13.1
Layout Guidelines
13.2
Layout Example
14
Revision History
15
Mechanical, Packaging, and Orderable Information
15.1
Tape and Reel Information
1
Features
Three-phase PWM motor driver with integrated 650V enhancement mode GaNFETs
Up to 450V operating voltage
650V absolute maximum voltage
High output current capability: 5A Peak current
Low conduction loss: Low on-state resistance per GaN FET: 205mΩ R
DS(ON)
at TA = 25°C
Low switching loss: Zero reverse recovery, low output capacitance, slew rate control
Low distortion: Ultra low propagation delay < 135ns, Ultra low adaptive dead time < 200ns
Integrated gate drives with slew rate control of phase node voltage
Slew rate options from 5V/ns to 40V/ns
500ns minimum low side on time support with integrated fast bootstrap GaN rectifier
Low-side GaN FET open source pins to support 1- or 2- or 3-shunt current sensing
Supports up to 60kHz hard switching
Integrates a 11MHz, 15V/μs amplifier for single shunt current sensing
Supports 3.3V and 5V logic inputs
Integrated BRAKE functionality to turn on all low side GaN FETs together
Integrated temperature sensor
>1.6mm clearance between OUTx and OUTx, VM and OUTx and OUTx and PGND.
2mm clearance between VM and PGND
Integrated protection features
GVDD and bootstrap under voltage lockout
Over current protection for each GaN FET
Over temperature protection
PWM input dead time
Current limit protection using integrated comparators for all three phases
Fault condition indication pin (HV_nFAULT)