SLVSGJ9 May   2024 DRV7308

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Absolute Maximum Ratings
  7. ESD Ratings
  8. Recommended Operating Conditions
  9. Thermal Information
  10. Electrical Characteristics
  11. 10Timing Diagrams
  12. 11Typical Characteristics
  13. 12Detailed Description
    1. 12.1 Overview
    2. 12.2 Functional Block Diagram
    3. 12.3 Feature Description
      1. 12.3.1 Output Stage
      2. 12.3.2 Input Control Logic
      3. 12.3.3 ENABLE (EN) Pin Function
      4. 12.3.4 Temperature Sensor Output (VTEMP)
      5. 12.3.5 Brake Function
      6. 12.3.6 Slew Rate Control (SR)
      7. 12.3.7 Dead Time
      8. 12.3.8 Current Limit Functionaity (ILIMIT)
      9. 12.3.9 Pin Diagrams
        1. 12.3.9.1 Four-Level Input Pin
        2. 12.3.9.2 Open-Drain Pin
        3. 12.3.9.3 Logic-Level Input Pin (Internal Pulldown)
    4. 12.4 Protections
      1. 12.4.1 GVDD Undervoltage Lockout
      2. 12.4.2 Bootstrap Undervoltage Lockout
      3. 12.4.3 Current Limit Protection
      4. 12.4.4 GaNFET Overcurrent Protection
      5. 12.4.5 Thermal Shutdown (OTS)
  14. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  15. 14Revision History
  16. 15Mechanical, Packaging, and Orderable Information
    1. 15.1 Tape and Reel Information

Absolute Maximum Ratings

over operating temperature range (unless otherwise noted)(2)
MIN MAX UNIT
Drain-source blocking voltage (FET off) (VDS) 650 V
DC voltage applied between VM and PGND 450 V
Drain DC current (IDC) @ TJ = 150oC 4 A
Phase node pin voltage referred to PGND  (OUTA, OUTB, OUTC) -10 650 V
BOOTx pin voltage referred to OUTx (BOOTA, BOOTB, BOOTC) (1) -0.5 20 V
Pin voltage - GVDD to PGND (1) -0.5 20 V
Pin voltage - INx, EN, BRAKE, HV_nFAULT to PGND (1) -0.5 20 V
Pin voltage - AMPIN+, AMPIN-, AMPOUT, ILIMIT, SR to PGND -0.5 VGVDD+0.3 V
Operational amlifier output current (AMPOUT) 20 mA
Operating ambiient temperature -40 125 oC
Operating junction temperature (TJ) -40 150 oC
Storage temperature (Tstg) -55 150 oC
For PDRV7308 devices limit the voltage to less than 16V
Stresses beyond those listed under Absolute Maximum Rating may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.