SLVSGO0 October 2024 TPS25763-Q1
PRODUCTION DATA
The application configuration GUI manages the multi-function pins which contain General Purpose Input/Output functionality. Each buffer is configurable to be a push-pull output or open drain output. When configured as an input, the signal can be a de-glitched digital input or an analog input to the ADC (only designated pins). The push-pull output is a simple CMOS totem-pole structure. Independent pull-up and pull-down enables can be configured using the application GUI. When interfacing with non 3.3-V I/O devices the output buffer can be configured as an open drain output and an external pull-up resistor attached to the GPIO pin.
When the TPS25763-Q1 is configured to support DisplayPort Alt Mode as a DisplayPort sink, control is provided from the TPS25763-Q1 to the sink-side DisplayPort Alt Mode crosspoint switch (that is DP MUX). This control can be configured using the application configuration GUI for I2C control or GPIO control. When the GPIO control interface is selected, three GPIOs from the TPS25763-Q1 are enabled as shown in DP Alternate Mode GPIO Control. Device settings are automatically configured using the application configuration GUI when the GPIO control interface is selected.
TPS25763-Q1 Pin Assignment | DP MUX Functionality |
---|---|
GPIO1 = FLIP | Type-C plug orientation control to mux |
GPIO6 = CTL0 | USB3.1 Switch Control to mux |
GPIO9 = CTL1 | DP Alt Mode Switch Control to mux |