SLVSGO0 October 2024 TPS25763-Q1
PRODUCTION DATA
The Unique Address Interface allows for complex interaction between an I2C controller and a single TPS25763-Q1. The I2C target sub-address is used to receive or respond to Host Interface protocol commands. Figure 8-39 and Figure 8-40 show the write and read protocol for the I2C target interface, and a key is included in Figure 8-41 to explain the terminology used. The key to the protocol diagrams is in the SMBus Specification and is repeated here in part.