SLVSGO0 October 2024 TPS25763-Q1
PRODUCTION DATA
The TPS25763-Q1 requires a 10-mΩ resistance between the CSP and CSN/BUS pins. For accurate current limit regulation, ±1% precision or better is required. For a DC output current of 3.25 A, the power dissipation in the resistor is
I2R, or (3.25 A)² × 0.01 Ω = 0.106 W.
A power resistor with 0.33-W rating, ± 1% tolerance and 2010 case is chosen. Check the manufacturers power derating curves when selecting the component. Most derate maximum power above 70°C.
An RC filter network is required on the CSP and CSN/BUS pins for proper USB PD PPS current limit accuracy. A filter network with RCSP = 10 Ω, RCSN = 0 Ω, and filter capacitor, CFILT = 0.22 μF is recommended. Suggested RC filter component ratings are shown in Table 9-2. RCSN must be zero ohm to avoid interfering with the VBUS discharge functionality.