SLVSGO0 October   2024 TPS25763-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Recommended Components
    5. 6.5  Thermal Information
    6. 6.6  Buck-Boost Regulator
    7. 6.7  CC Cable Detection Parameters
    8. 6.8  CC VCONN Parameters
    9. 6.9  CC PHY Parameters
    10. 6.10 Thermal Shutdown Characteristics
    11. 6.11 Oscillator Characteristics
    12. 6.12 ADC Characteristics
    13. 6.13 TVSP Parameters
    14. 6.14 Input/Output (I/O) Characteristics
    15. 6.15 BC1.2 Characteristics
    16. 6.16 I2C Requirements and Characteristics
    17. 6.17 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Device Power Management and Supervisory Circuitry
        1. 8.3.1.1 VIN UVLO and Enable/UVLO
        2. 8.3.1.2 Internal LDO Regulators
      2. 8.3.2  TVSP Device Configuration and ESD Protection
      3. 8.3.3  External NFET and LSGD
      4. 8.3.4  Buck-Boost Regulator
        1. 8.3.4.1  Buck-Boost Regulator Operation
        2. 8.3.4.2  Switching Frequency, Frequency Dither, Phase-Shift and Synchronization
        3. 8.3.4.3  VIN Supply and VIN Over-Voltage Protection
        4. 8.3.4.4  Feedback Paths and Error Amplifiers
        5. 8.3.4.5  Transconductors and Compensation
        6. 8.3.4.6  Output Voltage DAC, Soft-Start and Cable Droop Compensation
        7. 8.3.4.7  VBUS Overvoltage Protection
        8. 8.3.4.8  VBUS Undervoltage Protection
        9. 8.3.4.9  Current Sense Resistor (RSNS) and Current Limit Operation
        10. 8.3.4.10 Buck-Boost Peak Current Limits
      5. 8.3.5  USB-PD Physical Layer
        1. 8.3.5.1 USB-PD Encoding and Signaling
        2. 8.3.5.2 USB-PD Bi-Phase Marked Coding
        3. 8.3.5.3 USB-PD Transmit (TX) and Receive (Rx) Masks
        4. 8.3.5.4 USB-PD BMC Transmitter
        5. 8.3.5.5 USB-PD BMC Receiver
        6. 8.3.5.6 Squelch Receiver
      6. 8.3.6  VCONN
      7. 8.3.7  Cable Plug and Orientation Detection
        1. 8.3.7.1 Configured as a Source
        2. 8.3.7.2 Configured as a Sink
        3. 8.3.7.3 Configured as a DRP
        4. 8.3.7.4 Overvoltage Protection (Px_CC1, Px_CC2)
      8. 8.3.8  ADC
        1. 8.3.8.1 ADC Divider Ratios
      9. 8.3.9  BC 1.2, Legacy and Fast Charging Modes (Px_DP, Px_DM)
      10. 8.3.10 DisplayPort Hot-Plug Detect (HPD)
      11. 8.3.11 USB2.0 Low-Speed Endpoint
      12. 8.3.12 Digital Interfaces
        1. 8.3.12.1 General GPIO
        2. 8.3.12.2 I2C Buffer
      13. 8.3.13 I2C Interface
        1. 8.3.13.1 I2C Interface Description
        2. 8.3.13.2 I2C Clock Stretching
        3. 8.3.13.3 I2C Address Setting
        4. 8.3.13.4 Unique Address Interface
        5. 8.3.13.5 I2C Pullup Resistor Calculation
      14. 8.3.14 Digital Core
        1. 8.3.14.1 Device Memory
        2. 8.3.14.2 Core Microprocessor
      15. 8.3.15 NTC Input
      16. 8.3.16 Thermal Sensors and Thermal Shutdown
    4. 8.4 Device Functional Modes
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Application GUI Selections
        2. 9.2.2.2 EEPROM Selection
        3. 9.2.2.3 EN/UVLO
        4. 9.2.2.4 Sense Resistor, RSNS, RCSP, RCSN and CFILT
        5. 9.2.2.5 Inductor Currents
        6. 9.2.2.6 Output Capacitor
        7. 9.2.2.7 Input Capacitor
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1.     106

I2C Interface Description

The I2C1 and I2C2 ports support Standard, Fast Mode, and Fast Mode Plus I2C interfaces. The bidirectional I2C bus consists of the serial clock (SCL) and serial data (SDA) lines. Both lines must be connected to a supply through a pull-up resistor. Data transfer may be initiated only when the bus is not busy.

A controller sending a Start condition, a high-to-low transition on the SDA input/output, while the SCL input is high initiates I2C communication. After the Start condition, the device address byte is sent, most significant bit (MSB) first, including the data direction bit (R/W).

After receiving the valid address byte, this device responds with an acknowledge (ACK), a low on the SDA input/output during the high of the ACK-related clock pulse. On the I2C bus, only one data bit is transferred during each clock pulse. The data on the SDA line must remain stable during the high pulse of the clock period as changes in the data line at this time are interpreted as control commands (Start or Stop). The controller sends a Stop condition, a low-to-high transition on the SDA input/output while the SCL input is high.

Any number of data bytes can be transferred from the transmitter to receiver between the Start and the Stop conditions. Each byte of eight bits is followed by one ACK bit. The transmitter must release the SDA line before the receiver can send an ACK bit. The device that acknowledges must pull down the SDA line during the ACK clock pulse, so that the SDA line is stable low during the high pulse of the ACK-related clock period. When a target receiver is addressed, it must generate an ACK after each byte is received. Similarly, the controller must generate an ACK after each byte that it receives from the target transmitter. Setup and hold times must be met to ensure proper operation.

A controller receiver signals an end of data to the target transmitter by not generating an acknowledge (NACK) after the last byte has been clocked out of the target. The controller receiver holding the SDA line high does this. In this event, the target transmitter must release the data line to enable the controller to generate a Stop condition.

Figure 8-36 shows the start and stop conditions of the transfer. Figure 8-37 shows the SDA and SCL signals for transferring a bit. Figure 8-38 shows a data transfer sequence with the ACK or NACK at the last clock pulse.

TPS25763-Q1 I2C Definition of Start and Stop ConditionsFigure 8-36 I2C Definition of Start and Stop Conditions
TPS25763-Q1 I2C Bit TransferFigure 8-37 I2C Bit Transfer
TPS25763-Q1 I2C AcknowledgmentFigure 8-38 I2C Acknowledgment