SLVSGO0 October 2024 TPS25763-Q1
PRODUCTION DATA
The Transient Voltage protection and firmware Setting Pin (TVSP) has three functions: 1) Boot configuration settings; 2) USB connector pin short to VBUS or VBAT protection; and 3) USB connector pin enhanced ESD protection.
CTVSP | RDAMP | CDAMP |
---|---|---|
0.1 μF | 10 Ω | 0.47 μF |
RTVSP (kΩ) (1) | TVSP Index | ADC Value | I2C Target Port Addresses (A | B)(2) | I2C Logic (VDD) | Boot Mode |
---|---|---|---|---|---|
Open | 0 | ≤ 10 (0x0A) | 0x22 | 0x26 | 3.3 V | EEPROM |
93.1 | 1 | ≤ 24 (0x18) | 0x23 | 0x27 | 3.3 V | External HUB/MCU |
47.5 | 2 | ≤ 42 (0x2A) | 0x22 | 0x26 | 1.8 V | EEPROM |
26.7 | 3 | ≤ 63 (0x3F) | 0x23 | 0x27 | 1.8 V | External HUB/MCU |
18.2 | 4 | ≤ 89 (0x59) | 0x23 | 0x27 | 3.3 V | EEPROM |
13.0 | 5 | ≤ 119 (0x77) | 0x22 | 0x26 | 3.3 V | External HUB/MCU |
9.53 | 6 | ≤ 156 (0x9C) | 0x23 | 0x27 | 1.8 V | EEPROM |
7.5 | 7 | ≤ 201 (0xC9) | 0x22 | 0x26 | 1.8 V | External HUB/MCU |
5.6 | 8 | ≤ 255 (0xFF) | 0x22 | 0x26 | 3.3 V | Firmware Update |
Applications requiring a configuration other than TVSP Index 0 (RTVSP open), as shown in R TVSP Configuration Settings (TPS257xxCQRQLRQ1) and R TVSP Configuration Settings (TPS257xxDQRQLRQ1) must implement a circuit similar to the one shown in Figure 8-5. The base of the bipolar transistor is connected to LDO_5V to provide proper power up sequencing of the TVSP resistor - OFF when TPS25763-Q1 is disabled and ON when TPS25763-Q1 is enabled. A 2N2222 is recommended for its large collector-emitter breakdown voltage, low-cost and wide availability.
Device firmware can be updated using the USB Endpoint on the PA_DP and PA_DM pins. To enable firmware update mode, boot the device with a resistance corresponding to TVSP Index 8 between TVSP and PGND. A boot cycle can be performed by power cycling the device or by pulling the EN/UVLO pin momentarily below the VEN(OPER) threshold. An example circuit to enable USB Endpoint firmware update mode is shown in Figure 8-6.