SLVSGT9B February   2023  – June 2024 TPS25948

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Undervoltage Lockout (UVLO and UVP)
      2. 7.3.2 Overvoltage Lockout (OVLO)
      3. 7.3.3 Inrush Current, Overcurrent, and Short Circuit Protection
        1. 7.3.3.1 Slew Rate (dVdt) and Inrush Current Control
        2. 7.3.3.2 Active Current Limiting
        3. 7.3.3.3 Short-Circuit Protection
      4. 7.3.4 Analog Load Current Monitor
      5. 7.3.5 Reverse Current Protection
      6. 7.3.6 Overtemperature Protection (OTP)
      7. 7.3.7 Fault Response and Indication (FLT)
      8. 7.3.8 Supply Good Indication (SPLYGD/SPLYGD)
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Single Device, Self-Controlled
    3. 8.3 Typical Application
      1. 8.3.1 Design Requirements
      2. 8.3.2 Detailed Design Procedure
        1. 8.3.2.1 Setting Overvoltage Threshold
        2. 8.3.2.2 Setting Output Voltage Rise Time (tR)
        3. 8.3.2.3 Setting Overcurrent Threshold (ILIM)
        4. 8.3.2.4 Setting Overcurrent Blanking Interval (tITIMER)
      3. 8.3.3 Application Curves
    4. 8.4 Active ORing
    5. 8.5 Priority Power MUXing
    6. 8.6 Parallel Operation
    7. 8.7 USB PD Port Protection
    8. 8.8 Power Supply Recommendations
      1. 8.8.1 Transient Protection
      2. 8.8.2 Output Short-Circuit Measurements
    9. 8.9 Layout
      1. 8.9.1 Layout Guidelines
      2. 8.9.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Supply Good Indication (SPLYGD/SPLYGD)

The TPS25948xx provides a digital output (SPLYGD/SPLYGD) which is asserted to indicate when the priority input supply is in a valid range (above UVP/UVLO and below OVLO thresholds) and the device has successfully completed its inrush sequence. The SPLYGD/SPLYGD pin is an open-drain signal which needs to be pulled up to an external supply. For the TPS259480x/2x variants, SPLYGD is an active high output. For the TPS259481x variant, SPLYGD is an active low output.

After power up, SPLYGD/SPLYGD pin is de-asserted initially. The device initiates a inrush sequence in which the HFET is turned on in a controlled manner. When the FET gate voltage has reached the full overdrive indicating that the inrush sequence is complete and device is capable of delivering full power, the SPLYGD/SPLYGD pin is asserted. Thereafter, the SPLYGD/SPLYGD pin is de-asserted only if the input supply becomes invalid (below UVP/UVLO or above OVLO thresholds). No load side events/faults have any control over the SPLYGD/SPLYGD de-assertion.

This pin is used to control the auxiliary channel when 2 TPS25948xx devices are connected in a priority power MUX configuration. It can also be used as a supply valid status indication to the downstream load or system supervisor.

TPS25948 TPS25948xx SPLYGD BehaviorFigure 7-15 TPS25948xx SPLYGD Behavior
Table 7-3 TPS25948xx SPLYGD/SPLYGD Indication Summary
Event/ConditionSPLYGD Pin(1)SPLYGD Pin(2)

Supply Brownout (UVP)

L

L

Shutdown (EN < VSD)

L

L

Undervoltage (UVLO)

L

H

Overvoltage (OVLO)

L

H

Inrush

L

H

Steady State

H

L

Overcurrent

H

L

Short-Circuit

H

L

ILM Pin Open

H

L

ILM Pin Shorted to GND

H

L

Reverse current ((VOUT – VIN) > VREVTH)

H

L

Overtemperature

H

L

Applicable only to TPS259480x/2x variants.
Applicable only to TPS259481x variants.

When there is no supply to the device, the SPLYGD pin is expected to stay low. However, there is no active pull-down in this condition to drive this pin all the way down to 0 V. If the SPLYGD pin is pulled up to an independent supply which is present even if the device is unpowered, there can be a small voltage seen on this pin depending on the pin sink current, which is a function of the pull-up supply voltage and resistor. Minimize the sink current to keep this pin voltage low enough not to be detected as a logic HIGH by associated external circuits in this condition. This also ensures that the auxiliary channel is not turned off inadvertently in a priority power MUX configuration.