SLVSGT9B February 2023 – June 2024 TPS25948
PRODUCTION DATA
VIN = 12 V, COUT = 220 μF, CdVdt = Open, VEN/UVLO stepped up to 2 V |
CIN = 0.1 μF, COUT = 220 μF, CdVdt = 10 nF, EN/UVLO connected to IN through resistor ladder, 12 V hot-plugged to IN |
VIN = 12 V, COUT = 220 μF, ROUT = 2 Ω, CdVdt = 3300 pF, VEN/UVLO stepped up to 2 V |
VIN Overvoltage threshold set to 20 V, VIN ramped up from 12 V to 23 V |
VIN = 12 V, CITIMER = 22 nF, COUT = 220 μF, ILIM set to 4.5 A, IOUT stepped from 3 A → 9 A |
VIN = 12 V, ILIM set to 9 A, VEN/UVLO = 2 V, OUT stepped from Open → Short-circuit to GND |
VIN = 22 V, OUT short-circuit to GND, ILIM set to 9 A, VEN/UVLO stepped from 0 V to 2 V |
VEN/UVLO = 2 V, COUT = 220 μF, CdVdt = 10 nF, VIN ramped up to 12 V |
VIN = 12 V, COUT = 220 μF, CdVdt = 10 nF, VEN/UVLO stepped up to 2 V |
VIN = 12 V, COUT = 690 μF, ROUT = 4 Ω, CdVdt = 3300 pF, VEN/UVLO stepped up to 2 V |
VIN = 12 V, CITIMER = 22 nF, COUT = 220 μF, ILIM set to 4.5 A, IOUT ramped from 3 A → 8 A→ 3 A within 9 ms |
VIN = 12 V, ILIM set to 9 A, VEN/UVLO = 2 V, OUT stepped from Open → Short-circuit to GND |
VIN = 12 V, OUT short-circuit to GND, ILIM set to 4.5 A, VEN/UVLO stepped from 0 V to 2 V |