SLVSGT9B February   2023  – June 2024 TPS25948

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Undervoltage Lockout (UVLO and UVP)
      2. 7.3.2 Overvoltage Lockout (OVLO)
      3. 7.3.3 Inrush Current, Overcurrent, and Short Circuit Protection
        1. 7.3.3.1 Slew Rate (dVdt) and Inrush Current Control
        2. 7.3.3.2 Active Current Limiting
        3. 7.3.3.3 Short-Circuit Protection
      4. 7.3.4 Analog Load Current Monitor
      5. 7.3.5 Reverse Current Protection
      6. 7.3.6 Overtemperature Protection (OTP)
      7. 7.3.7 Fault Response and Indication (FLT)
      8. 7.3.8 Supply Good Indication (SPLYGD/SPLYGD)
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Single Device, Self-Controlled
    3. 8.3 Typical Application
      1. 8.3.1 Design Requirements
      2. 8.3.2 Detailed Design Procedure
        1. 8.3.2.1 Setting Overvoltage Threshold
        2. 8.3.2.2 Setting Output Voltage Rise Time (tR)
        3. 8.3.2.3 Setting Overcurrent Threshold (ILIM)
        4. 8.3.2.4 Setting Overcurrent Blanking Interval (tITIMER)
      3. 8.3.3 Application Curves
    4. 8.4 Active ORing
    5. 8.5 Priority Power MUXing
    6. 8.6 Parallel Operation
    7. 8.7 USB PD Port Protection
    8. 8.8 Power Supply Recommendations
      1. 8.8.1 Transient Protection
      2. 8.8.2 Output Short-Circuit Measurements
    9. 8.9 Layout
      1. 8.9.1 Layout Guidelines
      2. 8.9.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Typical Application

Smartphones come equipped with USB OTG functionality that allows their USB port to be used not only for charging the phone battery but also allow the smartphone to act as a USB host and deliver power to external accessories such as headphones, pen drives, and so forth. Some smartphones also support a wireless charging path which can also be used to wirelessly share power to other devices. TPS259482x can be used as a bi-directional power switch in such applications as shown in Figure 8-3. For the USB power path, when an external charger is connected at the port, TPS259482x provides a conduction path from IN pin to OUT pin and the battery charger IC is configured to charge the battery and also power the internal circuits. TPS259482x also provides overvoltage and overcurrent protection in this case. In another use case scenario where an accessory such as headphone is connected to the USB port, the phone MCU detects this and the battery charger is configured in OTG boost mode to provide power from battery to the USB port. MCU will also pull down RCBCTRL pin to allow current flow from OUT pin to IN pin of TPS259482x and enables the TPS259482x and establishes a low impedance power path capable of delivering high power to the accessory. Similarly, the TPS259482x also provides controlled bi-directional power flow in the wireless charging and power share sub-system.

TPS25948 Smartphone Power Path Example Figure 8-2 Smartphone Power Path Example
TPS25948 USB On-The-Go Port Protection Design Example

* Optional circuit components needed for transient protection depending on input and output inductance. Please refer to Transient Protection section for details.

Figure 8-3 USB On-The-Go Port Protection Design Example