SLVSGZ4A June 2023 – June 2024 TPS6521905
PRODUCTION DATA
The TPS6521905 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in both portable and stationary applications. The device is characterized across an ambient temperature range of -40°C to +105°C, making the PMIC an excellent choice for various industrial applications. The device includes three synchronous stepdown DC-DC converters and four linear regulators.
The DC-DC converters are capable of 1x 3.5A and 2x 2 A. The converters require a small 470nH inductor, 4.7μF input capacitance, and a minimum 10μF output capacitance per rail depending on the switching mode configuration.
Two of the LDOs support output currents of 400mA at an output voltage range of 0.6V to 3.4V. These LDOs support bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other two LDOs support output currents of 300mA at an output voltage range of 1.2V to 3.3V. These LDOs also support load-switch mode.
The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE (NOM) |
---|---|---|
TPS6521905 | 32-pin QFN | 4.00mm × 4.00mm |
TPS6521905 | 32-pin QFN | 5.00mm × 5.00mm |