Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPD4S480 USB Type-C® 48V EPR Port Protector: Short-to-VBUS
Overvoltage and IEC ESD Protection
1 Features
- 4-channels of short-to-VBUS
overvoltage protection (CC1, CC2, SBU1, SBU2): 63VDC tolerant
- 4-channels of IEC 61000-4-2 ESD protection (CC1,
CC2, SBU1, SBU2)
- CC1 and CC2 overvoltage protection FETs for
passing VCONN power
- ±65V surge protection on CC pins
- +65V/-35V surge protection on SBU pins
- Integrated VBUS divider circuit with enable for dividing down EPR level
VBUS
- Integrated FET driver for control of
external EPR blocking FET
- CC dead battery resistors integrated for handling
dead battery use case in mobile devices
- 3mm × 3mm QFN package