SLVSH00 November 2024 TPD4S480
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage | EPR_EN | -0.3 | 6.0 | V |
VI | Input voltage | VPWR | -0.3 | 5 | V |
RPD_G1, RPD_G2, VBUS | -0.3 | 63 | V | ||
VI | Input voltage | VBUS (VPWR = 0V) | -0.3 | 24 | V |
VI | Input voltage | VBUS (VPWR > 2.7V) | -0.3 | 63 | V |
VO | Output voltage | FLT | -0.3 | 6 | V |
VBIAS | -0.3 | 63 | V | ||
VO | Output voltage | VBUS_LV | -0.3 | 24 | V |
VO | Output voltage | EPR_BLK_G | -0.3 | 30 | V |
VIO | I/O voltage | CC1, CC2, SBU1, SBU2 | -0.3 | 6 | V |
C_CC1, C_CC2, C_SBU1, C_SBU2 | -0.3 | 63 | V | ||
trise | Input voltage rise time (VI > 36V) | CC1, CC2, SBU1, SBU2 | 400 | ns | |
TJ | Operating junction temperature | -40 | 125 | °C | |
Tstg | Storage temperature | -65 | 150 | °C |