SLVSH00 November 2024 TPD4S480
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CC OVP Switches | ||||||
RON | On Resistance of CC OVP FETs | CCx = 5.5V, TJ ≤ 85 ℃ | 272 | 420 | mΩ | |
CON_CC | Equivalent on Capacitance | Capacitance from CCx or C_CCx to GND when device is powered. Measure at VC_CCx/VCCx = 0V to 1.2V, f = 400kHz. | 40 | 74 | 120 | pF |
RD_DB | Dead Battery Pull-Down Resistors (only present when device is unpowered) | VC_CCx = 2.6V | 4.1 | 5.1 | 6.1 | kΩ |
VTH_DB | Threshold voltage of the pull-down FET in series with RD during dead battery | IC_CCx = 80μA | 0.5 | 0.9 | 1.2 | V |
VOVPCC | OVP Threshold on CC Pins | Place 5.5V on C_CCx. Step up C_CCx until FLT pin is asserted. Put 100mA load through the CC FET and see the FET shuts off. | 5.6 | 5.9 | 6.2 | V |
VOVPCC_HYS | Hysteresis on CC OVP | Place 6.5 V on C_CCx. Step down the voltage on C_CCx until the FLT pin is deasserted. Measure difference between rising and falling OVP threshold for C_CCx. |
50 | mV | ||
BWON | On Bandwidth Single Ended (-3dB) | Measure the -3 dB bandwidth from C_CCx to CCx. Single ended measurement, 50-Ω system. Vcm = 0.1V to 1.2 V. |
125 | MHz | ||
VSTBUS_CC | Short-to-VBUS tolerance on the CC pins | Hot-Plug C_CCx with a 1 meter USB Type C Cable, place a 30-Ω load on CCx |
51 | V | ||
VSTBUS_CC_CLAMP | Short-to-VBUS System-Side Clamping Voltage on the CC pins (CCx) | Hot-Plug C_CCx with a 1 meter USB Type C Cable. Hot-Plug voltage C_CCx = 51 V. VPWR = 3.3 V. Place a 30-Ω load on CCx. |
7 | V | ||
SBU OVP Switches | ||||||
RON | On Resistance of SBU OVP FETs | SBUx = 3.6 V. –40°C ≤ TJ ≤ +85°C | 4 | 6.8 | Ω | |
CON_SBU | Equivalent on Capacitance | Capacitance from SBUx or C_SBUx to GND when device is powered. Measure at VC_SBUx/VSBUx = 0.3V to 4.0V. | 6 | pF | ||
VOVPSBU | OVP Threshold on SBU Pins | Place 3.6V on C_SBUx. Step up C_SBUx until FLT pin is asserted. | 4.0 | 4.2 | 4.41 | V |
VOVPSBU_HYS | Hysteresis on SBU OVP | Place 5 V on C_CCx. Step down the voltage on C_CCx until the FLT pin is deasserted. Measure difference between rising and falling OVP threshold for C_SBUx. |
50 | mV | ||
BWON | On Bandwidth Single Ended (-3dB) | Measure the -3 dB bandwidth from C_SBUx to SBUx. Single ended measurement, 50Ω system. Vcm = 0.1V to 3.6V. | 600 | 760 | MHz | |
XTALK | Crosstalk | Measure crosstalk at f = 1 MHz from SBU1 to C_SBU2 or SBU2 to C_SBU1. Vcm1 = 3.6 V, Vcm2 = 0.3 V. Terminate open sides to 50Ω. | -70 | dB | ||
VSTBUS_SBU | Short-to-VBUS tolerance on the SBU pins | Hot-Plug C_SBUx with a 1 meter USB Type C Cable. Put a 100-nF capacitor in series with a 40-Ω resistor to GND on SBUx. |
51 | V | ||
VSTBUS_SBU_CLAMP | Short-to-VBUS System-Side Clamping Voltage on the SBU pins (SBUx) | Hot-Plug C_SBUx with a 1 meter USB Type C Cable. Hot-Plug voltage C_SBUx = 51V. VPWR = 3.3 V. Put a 150-nF capacitor in series with a 40-Ω resistor to GND on SBUx. | 7 | V | ||
EPR Adapter | ||||||
VBUS_DIV_SPR | VBUS_LV to VBUS divider ratio, SPR Mode | VBUS_LV/VBUS, EPR_EN = 0, VBUS = 4.5 - 21V, I_VBUS_LV = 0-20mA | 1 | V/V | ||
VBUS_DIV_EPR | VBUS_LV to VBUS divider ratio, EPR Mode | VBUS_LV/VBUS, EPR_EN = 1, VBUS = 26.6-50.4, I_VBUS_LV = 0-20mA | 0.42 | V/V | ||
IVBUSLV | Current from VBUS_LV | 20 | mA | |||
VFWD_VBUSLV | VBUS to VBUS_LV forward voltage drop | I_VBUS_LV=20mA, VBUS=4.5V, EPR_EN=0 | 456 | 700 | mV | |
VFWD_VBUSLV | VBUS to VBUS_LV forward voltage drop | I_VBUS_LV=20mA, VBUS=26V, EPR_EN=1 | 823 | 940 | mV | |
VEPR_THRESH_R | Rising VBUS EPR enable threshold | 22.7 | 24 | V | ||
VEPR_THRESH_F | Falling VBUS EPR enable threshold | 22.4 | 23.4 | V | ||
VEPR_BLK_G | Gate Drive voltage for EPR_BLK_G | 0 ≤ VBUS ≤ 22 V | 5 | 12 | V | |
IEPR_BLK_G | Gate Driver Sourcing Current | 0 ≤ VEPR_BLKG-VVBUS ≤ 5 V, 0 V ≤ VVBUS ≤ 22 V, measure IEPR_BLK_G | 4 | µA | ||
VEPR_EN_V+ | EPR_EN rising threshold | 0.7*VPWR | V | |||
VEPR_EN_V- | EPR_EN falling threshold | 0.3*VPWR | V | |||
Power Supply and Leakage Currents | ||||||
VPWR_UVLO | VPWR Under Voltage Lockout | Place 1 V on VPWR and raise voltage until SBU or CC FETs turn-on. | 2.1 | 2.3 | 2.6 | V |
VPWR_UVLO_HYS | VPWR UVLO Hysteresis | Place 3 V on VPWR and lower voltage until SBU or CC FETs turnoff; measure difference between rising and falling UVLO to calculate hysteresis. |
70 | 100 | 130 | mV |
IVPWR | VPWR supply current | VPWR = 3.3 V (typical), VPWR = 4.5 V (maximum). –40°C ≤ TJ ≤ +85°C. |
112 | 160 | µA | |
IC_CC_LEAK | Leakage current for C_CCx pins when device is powered | VPWR = 3.3 V, VC_CCx = 3.6 V, CCx pins are floating, measure leakage current into C_CCx pins. | 5 | µA | ||
IC_SBU_LEAK | Leakage current for C_SBUx pins when device is powered | VPWR = 3.3 V, VC_SBUx = 3.6 V, SBUx pins are floating, measure leakage current into C_SBUx pins. Result should be same if SBUx side is biased and C_SBUx is left floating.-40°C ≤ TJ ≤ +85°C | 3.2 | µA | ||
IC_CC_LEAK_OVP | Leakage current for C_CCx pins when device is in OVP | VPWR = 0 V or 3.3 V, VC_CCx = 51 V, CCx pins are set to 0 V, measure leakage current into C_CCx pins. | 1200 | µA | ||
IC_SBU_LEAK_OVP | Leakage current for C_SBUx pins when device is in OVP | VPWR = 0 V or 3.3 V, VC_SBUx = 51 V, SBUx pins are set to 0 V, measure leakage current into C_SBUx pins. | 720 | µA | ||
ICC_LEAK_OVP | Leakage current for CC pins when device is in OVP | VPWR = 0 V or 3.3 V, VC_CCx = 51 V, CCx pins are set to 0 V, measure leakage current out of CCx pins. | 30 | µA | ||
ISBU_LEAK_OVP | Leakage current for SBU pins when device is in OVP | VPWR = 0 V, VC_SBUx = 51 V, SBUx pins are set to 0 V, measure leakage current into SBUx pins. | -1 | 1 | µA | |
/FLT Pin | ||||||
VOL | Low-level output voltage | IOL = 3mA. Measure voltage at FLT pin. | 0.4 | V | ||
Over Temperature Protection | ||||||
TSD_RISING | The rising over-temperature protection shutdown threshold | 150 | 175 | °C | ||
TSD_FALLING | The falling over-temperature protection shutdown threshold | 130 | 140 | °C | ||
TSD_HYST | The over-temperature protection shutdown threshold hysteresis | 35 | °C |