SLVSH48A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
HFT Package | PWP Package |
22-Pin CFP | 24-Pin HTSSOP |
Top View | Top View |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | HFT (22) NO. | PWP (24) NO. | ||
EN | 1 | 2 | I | Enable. Driving this terminal to logic high enables the device; driving the terminal to logic low disables the device. If enable functionality is not required, connect this pin to IN using a resistor divider network, see Section 8.3.2. Do not float this pin. |
IN | 2, 3, 4, 5, 6, 7 | 3, 4, 5, 6, 7, 8 | I | Input power. An input capacitor (nominally 10μF) near this pin is recommended. |
SS | 8 | 9 | I/O | Soft-start. A minimum 1nF capacitor is required to prevent excessive inrush currents. |
GND | 9, 13, 14 | 10, 14, 15 | — | Ground |
CL | 10 | 11 | I | Programmable current limit. A resistor to GND sets the over-current limit activation point. The range of resistor that can be used on the CL terminal to GND is 41.2kΩ to 442kΩ. |
STAB | 11 | 12 | I/O | Stability pin. This is an output from the internal OTA (operational transconductance) error amplifier to aid in measuring or optimizing the control loop. Standard compensation networks can be applied to the STAB (see Section 8.3.9.1); however, an output capacitance of 22μF to 220μF typically achieve high stability margins. |
FB | 12 | 13 | I | The output voltage feedback input through voltage dividers. See Section 8.3.1. |
NC | - | 1, 24 | — | No connect. This pin is not internally connected. It is recommended to connect these pins to GND to prevent charge buildup; however, these pins can also be left open or tied to any voltage between GND and VIN. |
VLDO | 15 | 16 | O | Output of internal linear regulator, requires a 470nF capacitor connected to ground. |
OUT | 16, 17, 18, 19, 20, 21 | 17, 18, 19, 20, 21, 22 | O | Output power pin. The regulated output voltage. A single 47µF tantalum or tantalum polymer capacitor is recommended. Capacitance values between 22µF and 220µF are generally supported without additional compensation and wider ranges are supported with use of the STAB pin. See Section 9.2.2.8 for additional information. |
PG | 22 | 23 | I/O | Power good indicator. This is an open drain pin. Use a pull-up resistor or a resistor divider (to ensure pin voltage does not exceed 7V) to achieve desired logic level when tied to VOUT. It is recommend to pull down PG to ground if left unused, the PG pin can be left floating if necessary. When the output reaches 95% (typ) of the set output voltage the PG pin is asserted. |
Thermal pad | — | Internally grounded. It is recommended to connect this metal thermal pad to a large ground plane for effective heat dissipation. | ||
Metal lid | Lid | N/A | — | The lid is internally connected to the thermal pad and GND through the seal ring. |